KUKA Industrial Robots
KUKA Industrial Robots - KR 5 arc HW KUKA Industrial Robots - KR 5 arc HW
Downloads 
Contact 
United KingdomProductsIndustrial RobotsSpecial ModelsARC Welding RobotsKR 5 arc HW
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
KR 5 arc HW

   

KUKA Roboter presents the absolute specialist for arc welding: the KR 5 arc HW (Hollow Wrist). This new robot type offers several features that put it in a class of its own. The 50 mm opening in the arm and wrist, for example, allows the arc welding dress package to be routed in the protective interior of the arm. This not only shields the dress package from mechanical influences, but also prevents undesirable whiplash motion during reorientation of the robot. Both torsion-type dress packages and infinitely rotating arc welding dress packages are possible. For the user, this means not only improved component accessibility and optimal protection of the dress package, but also simplified offline programming.

Loads
Loads                           5 kg
Supplementary load       12 kg
Working envelope
Max. reach                   1423 mm
Other data and variants
Number of axes            6
Repeatability                <±0,1 mm
Weight                         120 kg
Mounting positions        Floor, ceiling
                                  Angle ± 15°
IP                               54
KUKA Robot KR 5 arc HW
Further information
Data sheet

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingSpot welding
Laser weldingOther welding processesSoldering
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Plastics processing machinesInserting, mountingOther assembly/disassembly operations
Service applicationsOther applicationsForging plants
Forming machine toolsCutting machine toolsHandling for other machines
Measuring, testing and inspectionPalletizing 
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Automation + Robotics
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Automation + Robotics
Phone: +44 121 585-0800
Fax: +44 121 585-0900