KUKA Industrial Robots
KUKA Industrial Robots - KR 16 L6 K-CR KUKA Industrial Robots - KR 16 L6 K-CR
Downloads 
Contact 
United KingdomProductsIndustrial RobotsSpecial ModelsCleanroom RobotsKR 16 L6 K-CR
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Support
Training
Sales

KR 16 L6 K-CR

   

Due to its versatility and flexibility, the KR 16 is at home in almost every branch of industry. Now, in the form of the KR 16 L6 K-CR, it is also conquering the cleanroom.

Loads
Payload                        6 kg
Supplementary load       10 kg
Working envelope
Max. reach                   2101 mm
Other data and variants
Number of axes             6
Repeatability                 ±0,1 mm
Weight                          245 kg
Mounting positions          Floor, shelf-mounted
KUKA Robot KR 16 L6 K-CR
Further information
Brochure
Data sheet
Solutions database
Solutions with robots in the area: Cleanroom robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingSpot welding
Laser weldingOther welding processesSoldering
Painting, surface treatmentLaser cuttingWaterjet cutting
MachiningAssemblyFastening
Plastics processing machinesInserting, mountingService applications
Other applicationsCutting machine toolsHandling for other machines
Measuring, testing and inspection  
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2009
KUKA Roboter GmbH
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Roboter GmbH
Phone: +49 821 797-4000
Fax: +49 821 797-4040