KR 150-2 K-F (Series 2000)

KR 150-2 K-F (Series 2000)

   

In many steel mills, the KUKA foundry version today provides optimal protection against the heat which the robot is subjected to briefly when taking samples from the smelting furnace.

Loads
Payload                        110/130/150 kg
Supplementary load       100 kg
Working envelope
Max. reach                   3500/3300/3100 mm
Other data and variants
Number of axes            6
Repeatability                <±0,2 mm
Weight                         1465/1455/1445 kg
Mounting positions         Floor

Basic model
KUKA Robot KR 150-2 K-F (Series 2000)
Further information
Data sheet
Specification
Foundry-Equipment
Solutions database
Solutions with robots in the area: Foundry robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Spot weldingLaser weldingOther welding processes
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsPlastics processing machinesService applications
Other applicationsForging plantsCutting machine tools
Handling for other machines  
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka-robotics.com/united_kingdom/en/products/industrial_robots/special/foundry_robots/kr150_2_k_f_2000/start.htm
© KUKA Automation + Robotics
All rights reserved