KR 210-2 K-F (Series 2000)

KR 210-2 K-F (Series 2000)

   

KUKA robots have shown many times that they easily master the demanding combination of tasks in the glass industry. At high ambient temperatures, KUKA robots handle the hot, fragile glass parts perfectly.

Loads
Payload                        100/150/180/210 kg
Supplementary              100 kg
Working envelope
Max. reach / mm          3900/3500/3300/3100 mm
Other data and variants
Number of axes            6
Repeatability                <±0,2 mm
Weight / kg                  1515/1465/1455/1445
Mounting positions         Floor

Basic model
KUKA Robot KR 210-2 K-F (Series 2000)
Further information
Data sheet
Specification
Foundry-Equipment
Solutions database
Solutions with robots in the area: Foundry robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Spot weldingLaser weldingOther welding processes
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsPlastics processing machinesService applications
Other applicationsForging plantsCutting machine tools
Handling for other machines  
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka-robotics.com/united_kingdom/en/products/industrial_robots/special/foundry_robots/kr210_2_k_f_2000/start.htm
© KUKA Automation + Robotics
All rights reserved