|
The use of KUKA robots is also firmly established in permanent mold casting. In the pouring process, control of the swivel actuator of the hot ladle can be made freely programmable through the sixth axis of the robot or an external axis.
|
- Payload 30 kg
Supplementary load 35 kg |  |
|
- Max. reach 2041 mm
|  |
|
- Number of axes 6
Repeatability <±0,15 mm Weight 867 kg Mounting positions Variable
Basic model |  |
|
 |
|