KR 500 570-2 PA-F

KR 500 570-2 PA-F

   

The use of KUKA robots is also firmly established in permanent mold casting. In the pouring process, control of the swivel actuator of the hot ladle can be made freely programmable through the sixth axis of the robot or an external axis.

Loads
Payload                        420/480/570 kg
Supplementary load       50 kg
Working envelope
Max. reach                   3326/3076/2826mm
Other data and variants
Number of axes             6
Repeatability                 <±0,3 mm
Weight                         2385/2370/2350 kg
Mounting positions         Floor

Basic model
KUKA Robot KR 500 570-2 PA-F
Further information
Data sheet
Specification
CAD files
Foundry-Equipment
Solutions database
Solutions with robots in the area: Foundry robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Metal casting machines, foundry plantsService applicationsOther applications
Handling for other machinesPalletizing 
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka-robotics.com/united_kingdom/en/products/industrial_robots/special/foundry_robots/kr500_570_2_pa_f/start.htm
© KUKA Automation + Robotics
All rights reserved