KUKA Industrial Robots
KUKA Industrial Robots - KR 100 HA KUKA Industrial Robots - KR 100 HA
Downloads 
Contact 
United KingdomProductsIndustrial RobotsSpecial ModelsHigh-accuracy RobotsKR 100 HA
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
KR 100 HA (High Accuracy)

   

Designed for high-precision specifications, HA series robots are particularly suitable for laser applications or the gauging of components.

Loads
Payload                        100/90/80 kg
Supplementary load       100 kg
Working envelope
Max. reach                   2600/2800/3000 mm
Other data and variants
Number of axes            6
Repeatability                <±0,10 mm
Weight                         1200/1207/1210 kg
Mounting positions        Floor
KUKA Robot KR 100 HA (High Accuracy)
Further information
Data sheet
Specification
Solutions database
Solutions with robots in the area: High payloads (100-240 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Laser weldingOther welding processesSoldering
Painting, surface treatmentApplication of adhesives and sealantsOther coating operations
MachiningLaser cuttingWaterjet cutting
MachiningOther machining operationsAssembly
FasteningService applicationsOther applications
Handling for other machinesMeasuring, testing and inspection 
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Automation + Robotics
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Automation + Robotics
Phone: +44 121 585-0800
Fax: +44 121 585-0900