KUKA Industrial Robots
KUKA Industrial Robots - KR 100-2 PA KUKA Industrial Robots - KR 100-2 PA
Downloads 
Contact 
United KingdomProductsIndustrial RobotsSpecial ModelsPalletizing RobotsKR 100-2 PA
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Support
Training
Sales

KR 100-2 PA

   

It really stacks up: the new KUKA palletizing robot is capable of stacking europallets up to 3 m net height. State-of-the-art materials (carbon fiber composite CRP) make the robot extremely light, without sacrificing high stiffness.

Loads
Payload                        100 kg
Supplementary load       50 kg
Working envelope
Max. reach                   3200 mm
Other data and variants
Number of axes             4
Repeatability                 <±0,25 mm
Weight                         1200 kg
Mounting positions         Floor
KUKA Robot KR 100-2 PA
Further information
Data sheet
Specification
Solutions database
Solutions with robots in the area: Palletizing robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Service applicationsOther applicationsHandling for other machines
Palletizing  
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Roboter GmbH
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Roboter GmbH
Phone: +49 821 797-4000
Fax: +49 821 797-4040