KUKA Industrial Robots
KUKA Industrial Robots - KR 240 270-2 PA KUKA Industrial Robots - KR 240 270-2 PA
Downloads 
Contact 
United KingdomProductsIndustrial RobotsSpecial ModelsPalletizing RobotsKR 240 270-2 PA
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
KR 240 270-2 PA (Series 2000)

   

Palletizing or depalletizing, mixed or unmixed, cardboard or plastic containers – the KR 240 270-2 PA will meet your requirements, too.

Loads
Payload                        270/235/200 kg
Supplementary load      100 kg
Working envelope
Max. reach                   2700/2900/3100 mm
Other data and variants
Number of axes            6
Repeatability                <±0,12 mm
Weight                          1267/1277/1285 kg
Mounting positions         Floor
KUKA Robot KR 240 270-2 PA (Series 2000)
Solutions database
Solutions with robots in the area: Palletizing robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Service applicationsOther applicationsHandling for other machines
Palletizing  
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Automation + Robotics
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Automation + Robotics
Phone: +44 121 585-0800
Fax: +44 121 585-0900