KR 40 PA

KR 40 PA

   

It really stacks up: the new KUKA palletizing robot is capable of stacking europallets up to 1,6 m net height. State-of-the-art materials (carbon fiber composite CRP) make the robot extremely light, without sacrificing high stiffness.

Loads
Payload                        40 kg
Supplementary load      20 kg
Working envelope
Max. reach                   2091 mm
Other data and variants
Number of axes             4
Repeatability                 <±0,25 mm
Weight                         700 kg
Mounting positions         Floor
KUKA Robot KR 40 PA
Further information
Data sheet
Specification
Solutions database
Solutions with robots in the area: Palletizing robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingSpot welding
Laser weldingOther welding processesSoldering
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Plastics processing machinesInserting, mountingOther assembly/disassembly operations
Service applicationsOther applicationsForging plants
Forming machine toolsCutting machine toolsHandling for other machines
Measuring, testing and inspectionPalletizing 
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka-robotics.com/united_kingdom/en/products/industrial_robots/special/palletizer_robots/kr40_pa/start.htm
© KUKA Automation + Robotics
All rights reserved