KR 50 PA

KR 50 PA

   

Palletizing or depalletizing, mixed or unmixed, cardboard or plastic containers – the KR 50 PA will meet your requirements, too.

Loads
Payload                        50 kg
Supplementary load       20 kg
Working envelope
Max. reach                   1991 mm
Other data and variants
Number of axes            2
Repeatability                <±0,25 mm
Weight                         700 kg
Mounting positions         Floor
KUKA Robot KR 50 PA
Solutions database
Solutions with robots in the area: Palletizing robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Service applicationsOther applicationsHandling for other machines
Palletizing  
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka-robotics.com/united_kingdom/en/products/industrial_robots/special/palletizer_robots/kr50_pa/start.htm
© KUKA Automation + Robotics
All rights reserved