KUKA Industrial Robots
KUKA Industrial Robots - KR 50 PA KUKA Industrial Robots - KR 50 PA
Downloads 
Contact 
United KingdomProductsIndustrial RobotsSpecial ModelsPalletizing RobotsKR 50 PA
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
KR 50 PA

   

Palletizing or depalletizing, mixed or unmixed, cardboard or plastic containers – the KR 50 PA will meet your requirements, too.

Loads
Payload                        50 kg
Supplementary load       20 kg
Working envelope
Max. reach                   1991 mm
Other data and variants
Number of axes            2
Repeatability                <±0,25 mm
Weight                         700 kg
Mounting positions         Floor
KUKA Robot KR 50 PA
Solutions database
Solutions with robots in the area: Palletizing robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Service applicationsOther applicationsHandling for other machines
Palletizing  
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Automation + Robotics
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Automation + Robotics
Phone: +44 121 585-0800
Fax: +44 121 585-0900