KR 360 L150-2 P

KR 360 L150-2 P

   

Due to their enormous range, our press-to-press robots are ideally suited to the loading and unloading of even large components in press lines.

Loads
Payload                        150 kg
Supplementary load       50 kg
Working envelope
Max. reach                   3500 mm
Other data and variants
Number of axes             6
Repeatability                 <±0,15 mm
Weight                          2050 kg
Mounting positions          Floor
KUKA Robot KR 360 L150-2 P
Further information
Data sheet
Specification
Solutions database
Solutions with robots in the area: Press-to-press robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Service applicationsOther applicationsForming machine tools
Handling for other machines  
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka-robotics.com/united_kingdom/en/products/industrial_robots/special/press_linking_robots/kr360_l150_2_p/start.htm
© KUKA Automation + Robotics
All rights reserved