KUKA Industrial Robots
KUKA Industrial Robots - Shelf-Mounted Robots KUKA Industrial Robots - Shelf-Mounted Robots
Downloads 
Contact 
United KingdomProductsIndustrial RobotsSpecial ModelsShelf-Mounted Robots
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
Shelf-Mounted Robots

   

Many tasks which previously were the sole preserve of linear feed systems can now also be carried out by flexible KUKA shelf-mounted robots. For example, the robot can be integrated into an injection-molding machine, a die-casting machine or a machine tool.

KR 6 KS
For installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. ...more
KR 16 KS
With KUKA shelf-mounted robots, you can carry out the complex finishing of the parts produced in the machine in a single operation. ...more
KR 16 L6 KS
For installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. ...more
KR 30-3 KS
Many tasks which previously were the sole preserve of linear feed systems can now also be carried out by flexible KUKA shelf-mounted robots. ...more
KR 60 KS
Many tasks which previously were the sole preserve of linear feed systems can now also be carried out by flexible KUKA shelf-mounted robots. ...more
KR 150-2 K (Series 2000)
KUKA shelf-mounted robots can be integrated into a machine in the role of a "top loader" and can thus carry out loading and unloading as well as complex finishing of the parts produced in the machine – all in a single operation. ...more
KR 180-2 K (Series 2000)
Being integrated into the machine itself means that the shelf-mounted robots can not only carry out rapid loading and unloading but also be used for example to spray parting agent on die-casting machines. ...more
KR 210-2 K (Series 2000)
KUKA shelf-mounted robots can be integrated into a machine in the role of a "top loader" and can thus carry out loading and unloading as well as complex finishing of the parts produced in the machine – all in a single operation. ...more

Brochure

The all-rounder for confined spaces. (PDF) 

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Automation + Robotics
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Automation + Robotics
Phone: +44 121 585-0800
Fax: +44 121 585-0900