KUKA Industrial Robots
KUKA Industrial Robots - KUKA.OfficeLite KUKA Industrial Robots - KUKA.OfficeLite
Downloads 
Contact 
United KingdomProductsSoftwareKUKA.SimKUKA.OfficeLite
Company
Press/Events
Products
Industrial Robots
Controllers
Software
And More
Robot Systems
Solutions
Customer Support
Training
Sales

KUKA.OfficeLite

   
Functionality
KUKA.OfficeLite allows you to create and optimize programs for KUKA robots offline on any PC.
KUKA.OfficeLite is practically identical to the standard KR C software. Through the use of the original KUKA user interface and KRL syntax, offline control and programming is exactly the same as when controlling and programming a real robot.
KUKA.OfficeLite requires no MFC and can thus be used on any PC or notebook. Programs can be transferred 1:1 from the KUKA.OfficeLite programming system to the robot – via a network or on floppy disk.
Features
  • This programming system has the same characteristics as the KUKA system software: Operator control and programming using the original KUKA user interface and KRL syntax with the full range of KRL commands.
  • The full range of system software functions is available as for the given software release. No hardware-periphery interface is possible, however.
  • Syntax check by available compiler and interpreter; creation of executable KRL application programs.
  • Total control of robot application program sequences; this makes cycle time optimization possible.
  • Program optimization - KUKA TechWare can be used and installed at any time. This means that you have complete original system software available on a standard PC – not an emulation!
  • Original inputs can be simulated.
  • KUKA.OfficeLite cannot be used to control a real robot.
Area of use
KUKA.OfficeLite is primarily intended for offline application development. It can, however, also be used for:

  • Simulation in conjunction with KUKA.Sim Pro
  • Training
  • Demonstration
  • Controller development
  • Application development
  • SoftPLC runtime system (optionally MultiProg, ProConos required)
KUKA.Sim Pro
Scope of supply
  • KUKA.OfficeLite is supplied on its own CD.
  • Windows 2000 or Windows XP is not included on the CD.
  • Installation program (multilingual), installation documentation (English, German, French).
  • No KUKA technology packages are supplied.
  • However, the KUKA technology packages of the robot can be installed on KUKA.OfficeLite in accordance with the appropriate (V)KRC software version.

 

  • System requirements

PC, laptop, etc. with the following minimum configuration:

  • Windows 2000 SP4 or Windows XP SP2 (Note: Windows Vista and 64-bit operating systems are not supported)
  • Internet Explorer 5.x or higher
  • Pentium processor, 400 MHz or more
  • Single-processor, uni- and multi-processor modes are supported
  • Min. 256 MB RAM required

 

    • Restriction: KUKA.OfficeLite VKRC V3.3.3 and VKRC 3.3.4 only run with Windows 2000 SP04 or Windows XP SP01, not SP02, and only support single-processor mode.

 

  • Note

 

    • KUKA.OfficeLite must not be installed on the KUKA robot controller.
    • KUKA.OfficeLite cannot communicate with external interfaces (e.g. serial interface, etc.).
    • Due to the vast range of possible software and hardware configurations, KUKA Roboter GmbH cannot exclude the possibility of compatibility problems with other system or application software.

 

  • Available demo version

 

    • KUKA.OfficeLite KRC V4.1 (Art. no.: 00-128-999)
    • KUKA.OfficeLite VKRC V3.3 (Art. no.: 00-129-012)

 

  • Available versions (no demo versions available!)

 

    • KUKA.OfficeLite KRC V5.2 (Art. no.: 00-129-000)
    • KUKA.OfficeLite KRC V5.3 (Art. no.: 00-151-441)
    • KUKA.OfficeLite KRC V5.4 (Art. no.: 00-151-411)
    • KUKA.OfficeLite KRC V5.5 (Art. no.: 00-156-434) 

 

    • KUKA.OfficeLite KRC V7.0 - KUKA Small Robots only (Art. no.: 00-151-407)

 

    • KUKA.OfficeLite VKRC V5.4 (Art. no.: 00-151-443)

KUKA.OfficeLite