Transfer your license to another computerOnce your product is activated, KUKA.Sim is allowed to run on one computer. If you want to migrate the license to another computer, follow this link. ...moreActivate and re-activate your licenseAll licenses, whether it be evaluation licenses or full licenses, needs to be activated. This activation is processed automatically, when your computer is connected to the internet and when no Firewalls are blocking the activation method. If you have a valid license and this activation process fails, then you can activate the product here. Keep your product key and computer key ready, they are needed in the activation process. ...moreAsk for an evaluation licenseYou can ask here for a 7 days evaluation license for KUKA.Sim Layout. Note that you need a valid e-mail address to which this evaluation license can be sent. You only can ask one time for a 7 days evaluation license. ...more