|
| |
Industry |
|
|
Please select criteria for refining the results. |
|
| |
Application |
|
|
| |
Product |
|
|
 |
| |
(*** = 100% match, ** = 66%, * = 33%) |
|
Reset |
|
 |
| Robot plugs awayKUKA stainless steel robot screws stoppers into “Pittermännchen” barrels at Kölner Verbund Brauereien ...more |  | *** |  |  | | |  | *** |  |  | | KUKA robots can handle everythingAt Ciba Specialty Chemicals, KUKA robots palletize sacks of plastic additives. The desire to react even more flexibly to customer requirements prompted Ciba Specialty Chemicals, Basel (Switzerland), to invest in a state-of-the-art automation system. Two KR 180 PA-type KUKA robots ensure that the sacks of chemicals are stacked cleanly on pallets or in cartons. ...more |  | *** |  |  | | |  | *** |  |  | | |  | *** |  |  | | Robots bend large heavy metal platesAfter hitting upon the idea of industrializing the building trade with the aid of prefabricated steel box panels, BSC began to search for an integrated automation solution for their production. The task was to prefabricate precision-fit elements in a large variety of shapes, sizes and widths. ...more |  | *** |  |  | | |  | *** |  |  | | Robots take a shine to pot lidsKUKA robots grind and polish lids for pressure cookers and cooking pots for WMF.In an ultramodern, future-oriented system from SHL Automatisierungstechnik AG, WMF AG has turned to KUKA robot technology for grinding and polishing processes. ...more |  | *** |  |  | | Robots ensure good formworkThree KUKA robots at Werzalit AG + Co KG perform important tasks in the manufacture of formwork elements.In addition to windowsills, which constitute the core business, Werzalit AG + Co KG also produces plywood, veneers, shaped industrial parts, bungs for the paper industry and formwork elements for the residential and industrial building sector. ...more |  | *** |  |  | | Exchanging milling cuttersDue to increased production output, TRUMPF Maschinen Austria decided to use a horizontal machining center to manufacture the frame and the press beam of press brakes and replace the existing milling machine. ...more |  | *** |  |  |
|
 |
|