KUKA Industrial Robots
KUKA Industrial Robots - Plasma coating in a vacuum KUKA Industrial Robots - Plasma coating in a vacuum
Downloads 
Contact 
United KingdomSolutionsPlasma coating in a vacuum
Company
Press/Events
Products
Solutions
Customer Support
Training
Sales

Plasma coating in a vacuum

   
Starting point / Task definition
The thermal spraying process provides protection against oxidation without subjecting the base material to any structural changes. Material in the form of powder or wire is fed into a plasma or fuel gas flame which serves as the energy source. In order to prevent oxidation of coatings, the material is sprayed on in a vacuum chamber. The fields of use for this process include the coating of aircraft turbine blades, construction of stationary gas turbines, for coating medical implants, and to coat components in the construction of chemical apparatus.

When work was first begun on moving the thermal spraying process to a low-pressure atmosphere, the question arose of what handling devices should be used, since humans could not enter the vacuum chamber when it was filled with argon, a rare gas. At first simple, electromechanical handling systems were used, operated from outside of the chamber using equally simple controllers.

Implementation / Solution
Plasma coating in a vacuum
Plasma coating in a vacuum
To automate this process, GTV mbH, Gesellschaft für thermischen Verschleißschutz (Thermal Wear Protection Company) adapted the technology of a KUKA KR  15 robot to make it vacuum-capable. The chamber contains an argon atmosphere with an operating pressure between 20 and 200 mbar. Before beginning the coating process, the system generates a prevacuum, removing as many as possible of the air molecules from the residual atmosphere.

An operator places the workpiece on a turntable, which has been moved out of the chamber on a slide. Once the chamber is closed, the system evacuates the air, generates the prevacuum and then floods the chamber with argon until the pressure necessary for the coating process is reached. In the coating process, argon and hydrogen gases are fed in, creating a plasma jet. The system injects the coating material in the form of a powder into the jet as it is generated. While the robot guides its plasma spray gun along the contours of the workpiece, the controller of the KR 15 also moves the axis of the turntable at the same time. After the coating is applied, the system floods the chamber with argon up to a pressure of 500 mbar, and then up to 1,000 mbar with air. The workpiece would oxidize if only air were used for flooding. Lastly, the operator opens the chamber, moves the turntable forward and removes the component.

System components / Scope of supply
  • KUKA KR 15 robot
  • PC-based KUKA robot controller, including control panel with Windows interface
  • Turntable
  • Linear unit
  • Motors and control modules for the external axes
  • Modification of the robot
  • Robot programming
  • Commissioning    
Results / Success
  • Vacuum-capable

    So that the KR 15 would operate in a low-pressure atmosphere just as it would in a normal one, it was adapted to the specific technology. This applies unconditionally with regard to service life, velocity and accuracy, and also includes the external axes controlled by the robot controller.


  • High flexibility

    The superiority of the robot compared to other handling devices lies most of all in its excellent flexibility with regard to motion geometries, which makes it possible to coat even complex forms such as turbine blades and hip implants without problem.


  • Exact reproducibility

    When a robot is used the processes, including the motion sequences, can be documented completely and reproduced exactly. It is also possible in this case to exploit the potential of off-line programming and process visualization.


  • Consistent quality

    The robot achieves a more even coating thickness. This is important, because often for technical or economic reasons the parts cannot or must not be reworked.
Number of report
R 196
Industry
Metal products
Application
Painting, surface treatment
Other coating operations
Product
Robots
Low payloads (6-16 kg)
Controller
KR C (Robot Controller)
Customer
GTV mbH, Luckenbach,
Germany
Further information
Video

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Roboter GmbH
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Roboter GmbH
Phone: +49 821 797-4000
Fax: +49 821 797-4040