 |
Starting point / Task definition |
 |
 |
| Due to increased production output, TRUMPF Maschinen Austria decided to use a horizontal machining center to manufacture the frame and the press beam of press brakes and replace the existing milling machine. At the same time, it was decided to use a robotic cell to take over the work previously carried out by a conventional tool changer. The company’s primary requirements for the robot were repeatability and process reliability. |  |
|
 |
 |
 |
Implementation / Solution |
 |
 |
 |  | Exchanging milling cutters | A KUKA KR 125 L100 robot is responsible for the handling tasks in the fully-automatic robotic cell. This robot, with a load-bearing capacity of 100 kilograms and a reach of nearly three meters, including its arm extension, places from 150 to 200 cutters in the milling spindles of the machining center each day. In each cycle, it also takes the cutter previously used out of the spindle in question. Furthermore, it “manages” about 200 different milling and boring cutters in the cell’s rack. The cutters are up to 700 millimeters long, and weigh up to 25 kilograms. Their maximum diameter is 400 millimeters.
Before the cutters are transferred to the robotic cell, they are measured by an operator. The values are saved on a data chip attached to the cutter’s locating element. The operator then reads the cutter’s code into the database of the horizontal machining center. After this, he places the cutter in the loading chamber of the cell, whose rotating changing table can hold up to eight cutters. The robot recognizes which storage location is specified for the cutter based on the code. It then picks up the cutter and puts it in its place in the rack.
Whenever the machining center requires a different cutter, its controller sends the appropriate request to the robot controller. The KR 125 L100 then retrieves the cutter from the rack using its double gripper, and moves to a wait position. Once the safety door separating the robot from the machine has opened, the robot places the cutter in one of the milling spindles. In total, the system requires three different spindles, which vary with regard to their design and dimensions. The robot therefore has to exchange them using different methods. It inserts cutters into one of the spindles vertically upwards from below, and into the other two horizontally. If a cutter is damaged, the robot segregates it directly onto the changing table of the loading chamber. |  |
|
 |
 |
 |
System components / Scope of supply |
 |
 |
- KUKA KR 125 L100 robot
- PC-based KUKA robot controller, including control panel with familiar Windows interface
- Hydraulic double gripper
- Robot programming
- Rack
- Changing table
- Safety facilities
- Commissioning
The complete horizontal machining center was supplied by Waldrich Coburg. The associated robotic cell was developed and manufactured by Demmeler Automatisierung und Roboter GmbH, from Heimertingen near Memmingen, Germany. Demmeler has been a KUKA system partner for many years. |  |
|
 |
 |
 |
Results / Success |
 |
 |
High repeatability and process reliability
The robot provides a high degree of repeatability and process reliability, thus avoiding damage to the milling machine. Precision is so important because each cutter is equipped with a KSK 100 locating element, i.e. a hollow shank taper, which requires a particularly exact changing position.
Short cycle time
The cycle time of the robot is shorter than that of a conventional tool changer.
Extraordinary flexibility
The jointed-arm robot provides extraordinary flexibility which “normal” machines, by their very nature, cannot offer. Thus there is no problem adapting it to new tasks if the user should want to do so later, for example due to changed production conditions. |  |
|
 |
 |
|
|
 |
|
 |
 |
 |
Number of report |
 |
 |
| R 264 |
 |
 |
 |
Industry |
 |
 |
| Metal products |
 |
 |
 |
Application |
 |
 |
Handling, loading and unloading Handling for other machines Measuring, testing and inspection Other handling operations Assembly Inserting, mounting |
 |
 |
 |
Product |
 |
 |
| High payloads (100-240 kg) |
 |
 |
 |
Customer |
 |
 |
| TRUMPF Maschinen Austria GmbH & Co KG, Pasching Austria |
 |
 |
|