KUKA Industrial Robots
KUKA Industrial Robots - KUKA Roboter blazes a trail KUKA Industrial Robots - KUKA Roboter blazes a trail
Downloads 
Contact 
USAPress/EventsProduct NewsKUKA Roboter blazes a trail
Company
Press/Events
News
Product News
Exhibitions/Events
Links
Specials
Products
Solutions
Customer Services
Training
Sales

KUKA Roboter blazes a trail

   
KUKA Roboter launches two brand-new technologies on the market
KUKA Roboter blazes a trail
KR 5 arc
Augsburg, November 2007 – As the year draws to a close, the Augsburg-based company KUKA Roboter is once again blazing a trail for the welding sector. Europe’s leading supplier of industrial robots is presenting no less than two innovations: the KR 5 arc, a versatile and highly dynamic lightweight robot, and its close relative the KR 5 arc HW (Hollow Wrist). The latter is the specialist for arc welding.
KR 5 arc – functionally flexible
KUKA Roboter blazes a trail
KR 5 arc
Thanks to its compact dimensions, the KR 5 arc takes up very little space and can be integrated into virtually any cell concept. Whether mounted on the floor or inverted on the ceiling, the KR 5 arc performs its tasks quickly and efficiently with high continuous-path accuracy, and boasts a working envelope of over 1400 mm. Its modular design makes it a cost-effective solution. For example, it uses the same slim wrist as its big brother, the KR 6. The flange and interfaces for mounting the wire feeder are also identical.
With a payload of 5 kg and a supplementary load of 12 kg, the KR 5 arc is extremely flexible. It is also available with absolutely accurate calibration. With the service-proven KUKA KR C2 controller, all the usual controller expansions are possible. This allows the control of external axes and, with the KUKA Safe Robot und KUKA RoboTeam technologies, it can become a team player and work together with humans and other robots.
KR 5 arc HW
The absolute specialist for arc welding is the KR 5 arc HW (Hollow Wrist), which KUKA Roboter is now also unveiling. This new robot type offers several features that put it in a class of its own. For example, it has a fluid supply system which is integrated in the arm.
This protected routing of the dress package allows infinite rotation of axis 6 without the need to reorientate the robot wrist during the work cycle. For the user, this means not only improved component accessibility and optimal protection of the dress package, but also simplified offline programming. The torch connection hose pack of the KR 5 arc HW can be separated from the wire feeder and the rotary interface. Due to the use of standard plug-in connections, it can be fitted with all available welding equipment types. And just like any true welder, the latest member of the KUKA robot family isn’t troubled by tough working conditions. On the contrary: with a protection rating of IP 54, the KR 5 arc HW is in its element.
Maintenance no problem
It goes without saying that both the KR 5 HW and the KR 5 arc are available with absolutely accurate calibration and team capability. The two KUKA newcomers are also equally rapid and precise in their operation. With a weight of only 120 kg, both robots are more dynamic than most of their competitors. And when it comes to maintenance, the new KUKA robots have the edge here too. Oil change can be carried out without difficulty on all axes – and is only necessary every 20,000 hours.
Date of publication

23/11/2007

Any questions? We would be happy to help
KUKA Robot Group
Head of Communications
Jürgen Schulze-Ferebee
Tel.: +49 821 4533–3318
presse@kuka.com
Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robotics Corp.
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robotics Corp.
Phone: +1 866-873-5852
Fax: +1 866-329-5852