KUKA Industrial Robots
KUKA Industrial Robots - KL 250-2 KUKA Industrial Robots - KL 250-2
Downloads 
Contact 
USAProductsAnd MoreLinear UnitsKL 250-2
Company
Press/Events
Products
Industrial Robots
Controllers
Software
And More
Linear Units
Positioners
Energy Supply Systems
Robot Systems
Solutions
Customer Services
Training
Sales

KL 250-2

   

KUKA linear units are translational motion units. They can be used to extend a robot’s work envelope or alternatively to move workpieces or tools within the work envelopes of a number of robots. This allows applications such as the tending of more than one machine or fixture, order picking from rows of pallets, or work on very large components.
Control of the linear unit is integrated as a mathematically coupled axis in the robot controller, dispensing with the need for an additional controller.

Principal data
Payload                         250 kg
Repeatability                 <±0,02 mm
Speed                           1,47 m/s
Further data
Weight                          Dependent on travel
Mounting positions          Floor, ceiling
Suitable robot types       KR 6 - KR 16
Rated travel                  1,1 - 30,1 m
                                    in intervals of 500 mm
Variants
Floor
Ceiling/Gantry
Covered
Mirrored
KL 250-2
Further information
Data sheet KL 250-2 (Floor)
Data sheet KL 250-2 (Ceiling)
Solutions database
Solutions with robots in the area: Robots

Fields of application
Handling, loading and unloadingOther handling operationsWelding and soldering
Metal casting machines, foundry plantsPlastics processing machinesForging plants
Forming machine toolsCutting machine toolsHandling for other machines
Measuring, testing and inspection  
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robotics Corp.
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robotics Corp.
Phone: +1 866-873-5852
Fax: +1 866-329-5852