KUKA Industrial Robots
KUKA Industrial Robots - Modulare Antriebseinheit ohne Gegenlager KUKA Industrial Robots - Modulare Antriebseinheit ohne Gegenlager
Downloads 
Contact 
USAProductsAnd MorePositionersModulare Antriebseinheit ohne Gegenlager
Company
Press/Events
Products
Industrial Robots
Controllers
Software
And More
Linear Units
Positioners
Energy Supply Systems
Robot Systems
Solutions
Customer Services
Training
Sales

Modular drive unit without counterbearing

   
This positioner package comprises the external axis package with failsafe technology, and a modular drive unit. These packages are offered in four different payload classes: 250 kg, 500 kg, 750 kg and 1000 kg. The positioners can be combined with any KUKA robot. In addition to the robot and the KR C2 controller, only the motor and resolver cables of the necessary length are still required.
Variants
  • KPF1-MD250
  • KPF1-MD500
  • KPF1-MD750
  • KPF1-MD1000
Technical data
Rated payloads                 250 kg - 1000 kg
Further information
Brochure (PDF)
Data sheet (PDF)
Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robotics Corp.
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robotics Corp.
Phone: +1 866-873-5852
Fax: +1 866-329-5852