KUKA Industrial Robots
KUKA Industrial Robots - Wendepositionierer mit Zwischenrohr KUKA Industrial Robots - Wendepositionierer mit Zwischenrohr
Downloads 
Contact 
USAProductsAnd MorePositionersWendepositionierer mit Zwischenrohr
Company
Press/Events
Products
Industrial Robots
Controllers
Software
And More
Linear Units
Positioners
Energy Supply Systems
Robot Systems
Solutions
Customer Services
Training
Sales

Turnover positioner with intermediate tube

   
This positioner package comprises the external axis package with failsafe technology, and a turnover positioner with intermediate tube. The maximum distance between face plates is 3000 mm. These packages are offered in four different payload classes: 250 kg, 500 kg, 750 kg and 1000 kg. The positioners can be combined with any KUKA robot. In addition to the robot and the KR C2 controller, only the motor and resolver cables of the necessary length are still required.
Variants
  • KPF1-H250T
  • KPF1-H500T
  • KPF1-H750T
  • KPF1-H1000T
Technical data
Rated payloads                 250 kg - 1000 kg
Max. distance between face plates  3000 mm
Further information
Brochure (PDF)
Data sheet (PDF)
Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robotics Corp.
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robotics Corp.
Phone: +1 866-873-5852
Fax: +1 866-329-5852