Vertical turntable

KPF1-V stands for 1-axis KUKA Posiflex systems of the product family vertical turntable.
Variants
  • KPF1-V500 variant 1

Vertical turntable with tube, incl. drive package, machine data and documentation, loading height 900 mm

  • KPF1-V500 variant 2

Vertical turntable with T shell, incl. drive package, machine data and documentation, loading height 800 mm

  • KPF1-V500 variant 3

Vertical turntable with I shell, incl. drive package, machine data and documentation, loading height 600 mm

Technical data
Rated payloads                 500 kg
Further information
Brochure (PDF)

URL:
http://www.kuka.com/usa/en/products/addons/positioner/1_axis/PA_Content_Drehtisch_Vertikal.htm
© KUKA Robotics Corp.
All rights reserved