|
 |
| This positioner package comprises the external axis package with failsafe technology, and a modular drive unit. These packages are offered in four different payload classes: 250 kg, 500 kg, 750 kg and 1000 kg. The positioners can be combined with any KUKA robot. In addition to the robot and the KR C2 controller, only the motor and resolver cables of the necessary length are still required. |  |
|
|
- KPF1-MD250
- KPF1-MD500
- KPF1-MD750
- KPF1-MD1000
|  |
|
| | Rated payloads 250 kg - 1000 kg |  |
|
|
|
|
|
|
|
|
|
 |
|