Turnover positioner with intermediate tube

This positioner package comprises the external axis package with failsafe technology, and a turnover positioner with intermediate tube. The maximum distance between face plates is 3000 mm. These packages are offered in four different payload classes: 250 kg, 500 kg, 750 kg and 1000 kg. The positioners can be combined with any KUKA robot. In addition to the robot and the KR C2 controller, only the motor and resolver cables of the necessary length are still required.
Variants
  • KPF1-H250T
  • KPF1-H500T
  • KPF1-H750T
  • KPF1-H1000T
Technical data
Rated payloads                 250 kg - 1000 kg
Max. distance between face plates  3000 mm
Further information
Brochure (PDF)
Data sheet (PDF)

URL:
http://www.kuka.com/usa/en/products/addons/positioner/1_axis/PA_Content_Wendepositionierer_Zwischenrohr.htm
© KUKA Robotics Corp.
All rights reserved