Two-axis positioner

This positioner package comprises the external axis package with failsafe technology, the required top-mounted cabinet, and a two-axis positioner. The positioner can be combined with any KUKA robot. In addition to the robot and the KR C2 controller, only the motor and resolver cables of the necessary length are still required.
Variants
  • DKP-400
  • DKP-2000
Technical data
Rated payloads                 400 kg / 2000 kg
Further information
Brochure (PDF)
DKP-400 data sheet (PDF)

URL:
http://www.kuka.com/usa/en/products/addons/positioner/2_axis/PA_Content_Dreh_Kipp_Positionierer.htm
© KUKA Robotics Corp.
All rights reserved