|
| This positioner package comprises the external axis package with failsafe technology, the required top-mounted cabinet, a horizontal dual turnover positioner, and the required motor and resolver cables. The maximum distance between face plates is 4500 mm, and the maximum tool radius is 800 mm. These packages are offered in four different payload classes: 250 kg, 500 kg, 750 kg and 1000 kg. The positioner can be combined with any KUKA robot. |  |
|
|
- KPF3-H2H250
- KPF3-H2H500S
- KPF3-H2H500
- KPF3-H2H750
- KPF3-H2H1000
|  |
|
| Rated payloads 250 kg - 1000 kg Max. distance between face plates 4500 mm |  |
|
|
|
|
|
|
|
|
|
 |
|