KUKA Industrial Robots
KUKA Industrial Robots - Doppelwendepositionierer Vertikal KUKA Industrial Robots - Doppelwendepositionierer Vertikal
Downloads 
Contact 
USAProductsAnd MorePositionersDoppelwendepositionierer Vertikal
Company
Press/Events
Products
Industrial Robots
Controllers
Software
And More
Linear Units
Positioners
Energy Supply Systems
Robot Systems
Solutions
Customer Services
Training
Sales

Vertical dual turnover positioner

   
This positioner package comprises the external axis package with failsafe technology, the required top-mounted cabinet, a vertical dual turnover positioner, and the required motor and resolver cables. The maximum distance between face plates is 2600 mm, and the maximum tool radius is 800 mm. These packages are offered in four different payload classes: 250 kg, 500 kg, 750 kg and 1000 kg. The positioner can be combined with any KUKA robot.
Variants
  • KPF3-V2H250
  • KPF3-V2H500S 
  • KPF3-V2H500
  • KPF3-V2H750
  • KPF3-V2H1000
Technical data
Rated payloads                 250 kg - 1000 kg
Max. distance between face plates  2600 mm
Further information
Brochure (PDF)
KPF3-V2H250 data sheet
KPF3-V2H500S data sheet
KPF3-V2H500 data sheet
KPF3-V2H750 data sheet
KPF3-V2H1000 data sheet
Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robotics Corp.
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robotics Corp.
Phone: +1 866-873-5852
Fax: +1 866-329-5852