Horizontal dual turnover positioner

This positioner package comprises the external axis package with failsafe technology, the required top-mounted cabinet, a horizontal dual turnover positioner, and the required motor and resolver cables. The maximum distance between face plates is 4500 mm, and the maximum tool radius is 800 mm. These packages are offered in four different payload classes: 250 kg, 500 kg, 750 kg and 1000 kg. The positioner can be combined with any KUKA robot.
Variants
  • KPF3-H2H250
  • KPF3-H2H500S
  • KPF3-H2H500
  • KPF3-H2H750
  • KPF3-H2H1000
Technical data
Rated payloads                 250 kg - 1000 kg
Max. distance between face plates  4500 mm
Further information
Brochure (PDF)
KPF3-H2H250 data sheet
KPF3-H2H500S data sheet
KPF3-H2H500 data sheet
KPF3-H2H750 data sheet
KPF3-H2H1000 data sheet

URL:
http://www.kuka-robotics.com/usa/en/products/addons/positioner/3_axis/PA_Content_Doppelwendepositionierer_Horizontal.htm
© KUKA Robotics Corp.
All rights reserved