KUKA Industrial Robots
KUKA Industrial Robots - Energy Supply Systems KUKA Industrial Robots - Energy Supply Systems
Downloads 
Contact 
USAProductsAnd MoreEnergy Supply Systems
Company
Press/Events
Products
Industrial Robots
Controllers
Software
And More
Linear Units
Positioners
Energy Supply Systems
Robot Systems
Solutions
Customer Services
Training
Sales

Energy Supply Systems

   
The integrated energy supply system runs the supply tube closer to the robot body than with other systems, giving the robot complete freedom of movement and reducing cable wear to a minimum.
Performance features (axes 1 to 3)
  • KUKA energy supply systems are compact and require no extra floor space
  • Continuous routing from the base through to the arm
  • Routed through the robot body
  • Optimal accessibility from outside (from the rotating column onwards)
  • Full freedom of movement of the robot
  • High degree of durability (as with the existing A 1 dress package)
Performance features (axes 3 to 6)
  • The package can be exchanged in just 10 minutes
  • Here again, everything is compact and routed close to the body
  • Minimal interference contour; the package supports offline programming
  • The areas subjected to wear are reduced to a minimum, ensuring longer service life
  • Individual cables and hoses can be exchanged
  • Follow-up costs are thus minimized
  • The package can be optimally adjusted to suit its surroundings
  • Applications can also be integrated on the arm via interface A 3
Further information
Product brochure (PDF)
Energy supply system
Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robotics Corp.
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robotics Corp.
Phone: +1 866-873-5852
Fax: +1 866-329-5852