The KUKA controller – not just for robots! Now manufacturers of manipulators and other machines can also benefit from the advantages of an industrial PC-based controller. Whether for materials handling, stacking, packing or machine linking, the modular KUKA controller makes this possible for customized kinematic systems.
  | Performance features |
 |
- Integration into higher-level control structures without problem
- Axis interpolation, electronic line shafts, master-slave coupling – to name just a few examples – are all provided as integral parts of the product
- Free choice of field bus
- Everything runs on a single platform – from Soft PLC to OPC
- With integrated Soft PLC, the KUKA PC-based controller can also take over the control of the entire production cell
- Integrated safety functions such as the anti-collision function increase availability
- Increased availability through Internet remote diagnosis
- Office interface via PC: offline programming and data evaluation is no longer any problem
- The range of functions can be extended at any time
- Optimal system integration from a single source
- Integrated floppy disk and CD-ROM drive
|
 |
|
 |
 | | The modular system for your automation requirements |  |
|