KUKA Motion Control (KMC)

The KUKA controller – not just for robots! Now manufacturers of manipulators and other machines can also benefit from the advantages of an industrial PC-based controller. Whether for materials handling, stacking, packing or machine linking, the modular KUKA controller makes this possible for customized kinematic systems.
Performance features
  • Integration into higher-level control structures without problem
  • Axis interpolation, electronic line shafts, master-slave coupling – to name just a few examples – are all provided as integral parts of the product
  • Free choice of field bus
  • Everything runs on a single platform – from Soft PLC to OPC
  • With integrated Soft PLC, the KUKA PC-based controller can also take over the control of the entire production cell
  • Integrated safety functions such as the anti-collision function increase availability
  • Increased availability through Internet remote diagnosis
  • Office interface via PC: offline programming and data evaluation is no longer any problem
  • The range of functions can be extended at any time
  • Optimal system integration from a single source
  • Integrated floppy disk and CD-ROM drive
Further information
Product brochure (PDF)
The modular system for your automation requirements

URL:
http://www.kuka.com/usa/en/products/controllers/kmc/start.htm
© KUKA Robotics Corp.
All rights reserved