KUKA Industrial Robots
KUKA Industrial Robots - KR 500 570-2 PA KUKA Industrial Robots - KR 500 570-2 PA
Downloads 
Contact 
USAProductsIndustrial RobotsHeavy DutyKR 500 570-2 PA
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
KR 500 570-2 PA

   

With a payload of up to 570 kg, the KR 500 570-2 PA is the champion of the heavy-duty robots. With three different palletizing algorithms for mixed and unmixed palletizing, we support you across the entire spectrum of palletizing applications.

Loads
Payload                        420/480/570 kg
Supplementary load      50 kg
Working envelope
Max. reach                   3326/3076/2826mm
Other data and variants
Number of axes             6
Repeatability                 <±0,15 mm
Weight                         2385/2370/2350 kg
Mounting positions         Floor

Basic model
Foundry
KUKA Robot KR 500 570-2 PA
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Palletizing robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Service applicationsOther applicationsHandling for other machines
Palletizing  
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robotics Corp.
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robotics Corp.
Phone: +1 866-873-5852
Fax: +1 866-329-5852