KUKA Industrial Robots
KUKA Industrial Robots - KR 180-2 PA KUKA Industrial Robots - KR 180-2 PA
Downloads 
Contact 
USAProductsIndustrial RobotsHigh PayloadsKR 180-2 PA
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KR 180-2 PA

   

It really stacks up: the new KUKA palletizing robot is capable of stacking europallets up to 3 m net height. State-of-the-art materials (carbon fiber composite CRP) make the robot extremely light, without sacrificing high stiffness.

Loads
Payload                        180 kg
Supplementary load       50 kg
Working envelope
Max. reach                   3200 mm
Other data and variants
Number of axes             4
Repeatability                 <±0,25 mm
Weight                         1240 kg
Mounting positions         Floor

Arctic
KUKA Robot KR 180-2 PA
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Palletizing robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingSpot welding
Laser weldingOther welding processesSoldering
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Plastics processing machinesInserting, mountingOther assembly/disassembly operations
Service applicationsOther applicationsForging plants
Forming machine toolsCutting machine toolsHandling for other machines
Measuring, testing and inspectionPalletizing 
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robotics Corp.
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robotics Corp.
Phone: +1 866-873-5852
Fax: +1 866-329-5852