KUKA Industrial Robots
KUKA Industrial Robots - KR 180-2 PA Arctic KUKA Industrial Robots - KR 180-2 PA Arctic
Downloads 
Contact 
USAProductsIndustrial RobotsHigh PayloadsKR 180-2 PA Arctic
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KR 180-2 PA Arctic

   

The frost-proof palletizing robot. Ice-cream, pizza, fast-food, fish filets – the “Arctic” can handle any pallet, however frosty the load. At temperatures down to –30 °C, it still shoulders its full payload of 180 kg: without a protective shroud and without any heating – just as you’d expect from a technological pioneer like KUKA.

Loads
Payload                        180 kg
Supplementary load       50 kg
Working envelope
Max. reach                   3200 mm
Other data and variants
Number of axes             4
Repeatability                 <±0,25 mm
Weight                         1240 kg
Mounting positions         Floor
Protection class             IP 65
Temperature range        bis - 30 °C

Basic model
KUKA Robot KR 180-2 PA Arctic
Further information
Data sheet
CAD files
Solutions database
Solutions with robots in the area: Palletizing robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingSpot welding
Laser weldingOther welding processesSoldering
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Plastics processing machinesInserting, mountingOther assembly/disassembly operations
Service applicationsOther applicationsForging plants
Forming machine toolsCutting machine toolsHandling for other machines
Measuring, testing and inspectionPalletizing 
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robotics Corp.
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robotics Corp.
Phone: +1 866-873-5852
Fax: +1 866-329-5852