KR 240 270-2 PA (Series 2000)

KR 240 270-2 PA (Series 2000)

   

Palletizing or depalletizing, mixed or unmixed, cardboard or plastic containers – the KR 240 270-2 PA will meet your requirements, too.

Loads
Payload                        270/235/200 kg
Supplementary load      100 kg
Working envelope
Max. reach                   2700/2900/3100 mm
Other data and variants
Number of axes            6
Repeatability                <±0,12 mm
Weight                          1267/1277/1285 kg
Mounting positions         Floor
KUKA Robot KR 240 270-2 PA (Series 2000)
Solutions database
Solutions with robots in the area: Palletizing robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Metal casting machines, foundry plantsMachiningService applications
Other applicationsCutting machine toolsHandling for other machines
Palletizing  
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/usa/en/products/industrial_robots/high/kr240_270_2_pa/start.htm
© KUKA Robotics Corp.
All rights reserved