KR 15 SL

KR 15 SL

   

The exclusive use of stainless steel on all surfaces, together with the high IP rating, makes the KR 15 SL suitable for all fields of application with stringent requirements as to hygiene, sterility and absence of particles – such as in the foodstuffs industry or the field of medicine.

Loads
Payload                        15 kg
Supplementary load       10 kg
Working envelope
Max. reach                    1503 mm
Other data and variants
Number of axes            6
Repeatability                <±0,1 mm
Weight                         315 kg
Mounting positions        Floor, ceiling
Protection class            IP 67
KUKA Robot KR 15 SL
Further information
Data sheet
Specification
Solutions database
Solutions with robots in the area: Low payloads (6-16 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentOther machining operationsPlastics processing machines
Service applicationsOther applicationsHandling for other machines
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/usa/en/products/industrial_robots/low/kr15_sl/start.htm
© KUKA Robotics Corp.
All rights reserved