KUKA Industrial Robots
KUKA Industrial Robots - KR 16 L6 KUKA Industrial Robots - KR 16 L6
Downloads 
Contact 
USAProductsIndustrial RobotsLow PayloadsKR 16 L6
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KR 16 L6

   

There are low-payload applications in which the reach is a decisive factor. For such cases, KUKA offers you the L models KR 16 L6, with a reach of up to 1.9 m, and KR 30 L16 with a reach of up to 3.1 m.

Loads

Payload                        6 kg
Supplementary load      10 kg

Working envelope
Max. reach                  1911 mm
Other data and variants
Number of axes            6
Repeatability                <±0,1 mm

Weight                        240 kg
Mounting positions        Variable

Basic model
ARC Welding


KUKA Robot KR 16 L6
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Low payloads (6-16 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
AssemblyFasteningPlastics processing machines
Inserting, mountingService applicationsOther applications
Cutting machine toolsHandling for other machinesMeasuring, testing and inspection
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robotics Corp.
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robotics Corp.
Phone: +1 866-873-5852
Fax: +1 866-329-5852