KUKA Industrial Robots
KUKA Industrial Robots - KR 16 L6 ARC KUKA Industrial Robots - KR 16 L6 ARC
Downloads 
Contact 
USAProductsIndustrial RobotsLow PayloadsKR 16 L6 ARC
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KR 16 L6 ARC

   

With the KR 16 L6 ARC, KUKA offers an attractively-priced robot that is specially optimized for arc welding. With its enormous reach of up to 1.9 m, it can access even the most distant weld seams.

Loads
Payload                        6 kg
Supplementary load      10 kg
Working envelope
Max. reach                   1911 mm
Other data and variants
Number of axes            6 
Repeatability                ± 0,1 mm
Weight                         240 kg
Mounting positions         Floor, ceiling

Basic model
KUKA Robot KR 16 L6 ARC
Further information
Data sheet
Specification
Solutions database
Solutions with robots in the area: Low payloads (6-16 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingLaser welding
Other welding processesSolderingPainting, surface treatment
Service applicationsOther applicationsHandling for other machines
Palletizing  
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robotics Corp.
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robotics Corp.
Phone: +1 866-873-5852
Fax: +1 866-329-5852