KR 16 L6 ARC

KR 16 L6 ARC

   

With the KR 16 L6 ARC, KUKA offers an attractively-priced robot that is specially optimized for arc welding. With its enormous reach of up to 1.9 m, it can access even the most distant weld seams.

Loads
Payload                        6 kg
Supplementary load      10 kg
Working envelope
Max. reach                   1911 mm
Other data and variants
Number of axes            6 
Repeatability                ± 0,1 mm
Weight                         240 kg
Mounting positions         Floor, ceiling

Basic model
KUKA Robot KR 16 L6 ARC
Further information
Data sheet
Specification
Solutions database
Solutions with robots in the area: Low payloads (6-16 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingLaser welding
Other welding processesSolderingPainting, surface treatment
Service applicationsOther applicationsHandling for other machines
Palletizing  
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/usa/en/products/industrial_robots/low/kr16_l6_arc/start.htm
© KUKA Robotics Corp.
All rights reserved