KUKA Industrial Robots
KUKA Industrial Robots - KR 16 L6 ARC KUKA Industrial Robots - KR 16 L6 ARC
Downloads 
Contact 
USAProductsIndustrial RobotsLow PayloadsKR 16 L6 ARC
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
Customer Support
Training
Sales

KR 16 L6 ARC

   

With the KR 16 L6 ARC, KUKA offers an attractively-priced robot that is specially optimized for arc welding. With its enormous reach of up to 1.9 m, it can access even the most distant weld seams.

Loads
Payload                        6 kg
Supplementary load      10 kg
Working envelope
Max. reach                   1911 mm
Other data and variants
Number of axes            6 
Repeatability                ± 0,1 mm
Weight                         240 kg
Mounting positions         Floor, ceiling

Basic model
KUKA Robot KR 16 L6 ARC
Further information
Data sheet
Specification
Solutions database
Solutions with robots in the area: Low payloads (6-16 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingLaser welding
Other welding processesSolderingPainting, surface treatment
Service applicationsOther applicationsHandling for other machines
Palletizing