KR 6

KR 6

   

The KR 6 is a masterful mover with a fist-shaped work envelope, and is ideal for the implementation of cost-effective, space-saving system concepts.

Loads

Payload                          6 kg
Supplementary load       10 kg

Working envelope
Max. Reach                   1611 mm
Other data and variants
Number of axes            6
Repeatability                <±0,1 mm

Weight                         235 kg
Mounting positions         Variable

Shelf-Mounted Small
ARC Welding

KUKA Robot KR 6
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Low payloads (6-16 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
AssemblyFasteningPlastics processing machines
Inserting, mountingService applicationsOther applications
Forming machine toolsCutting machine toolsHandling for other machines
Measuring, testing and inspection  
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/usa/en/products/industrial_robots/low/kr6/start.htm
© KUKA Robotics Corp.
All rights reserved