KUKA Industrial Robots
KUKA Industrial Robots - KR 30-3 KUKA Industrial Robots - KR 30-3
Downloads 
Contact 
USAProductsIndustrial RobotsMedium PayloadsKR 30-3
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KR 30-3

   

The KR 30-3 is a masterful mover with a fist-shaped work envelope, and is ideal for the implementation of cost-effective, space-saving system concepts.

Loads
Payload                        30 kg
Supplementary load      35 kg
Working envelope
Max. reach                   2033 mm
Other data and variants
Number of axes             6
Repeatability                <±0,15 mm
Weight                         665 kg
Mounting positions         Variable

Shelf-Mounted Small
Foundry
KUKA Robot KR 30-3
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Medium payloads (30-60 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
AssemblyFasteningPlastics processing machines
Inserting, mountingService applicationsOther applications
Forging plantsCutting machine toolsHandling for other machines
Measuring, testing and inspection  
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robotics Corp.
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robotics Corp.
Phone: +1 866-873-5852
Fax: +1 866-329-5852