|
For installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. This is a particular advantage for the loading and unloading of machines such as injection molders. The shorter lifting distances and longer reach due to the low base frame help to reduce cycle times in machine tending tasks.
| Payload 60/45/30 kg Supplementary load 35 kg |  |
| | Max. reach 2233/2430/2630 mm |  |
| Number of axes 6 Repeatability <±0,20/0,25/0,25 mm
Weight 600/610/615 kg Mounting positions Floor, shelf-mounted
Basic model Foundry |  |
|
 |
|