KUKA Industrial Robots
KUKA Industrial Robots - KR 60 HA KUKA Industrial Robots - KR 60 HA
Downloads 
Contact 
USAProductsIndustrial RobotsMedium PayloadsKR 60 HA
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KR 60 HA (High Accuracy)

   

Designed for high-precision specifications, HA series robots are particularly suitable for laser applications or the gauging of components.

Loads
Payload                        60/45/30 kg
Supplementary load       35 kg
Working envelope
Max. reach                   2033/2230/2429 mm
Other data and variants
Number of axes             6
Repeatability                <±0,15 mm
Weight                         665 kg
Mounting positions         Floor, ceiling
KUKA Robot KR 60 HA (High Accuracy)
Further information
Datenblatt
Specification
CAD files
Solutions database
Solutions with robots in the area: Medium payloads (30-60 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Laser weldingOther welding processesSoldering
Painting, surface treatmentApplication of adhesives and sealantsOther coating operations
MachiningLaser cuttingWaterjet cutting
MachiningOther machining operationsAssembly
FasteningService applicationsOther applications
Cutting machine toolsHandling for other machinesMeasuring, testing and inspection
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robotics Corp.
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robotics Corp.
Phone: +1 866-873-5852
Fax: +1 866-329-5852