KUKA Industrial Robots
KUKA Industrial Robots - Small Robots KUKA Industrial Robots - Small Robots
Downloads 
Contact 
USAProductsIndustrial RobotsSmall Robots
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
Whether it’s the speedy 4-axis SCARAs or the flexible 6-axis jointed-arm robots, these compact, space-saving robots from KUKA are among the fastest and most reliable robots in their class. All of them utilize the advantages of the world’s most dependable and best-selling PC-based control platform KRC. And it goes without saying that this diverse range of 4-axis and 6-axis KUKA robots can be freely combined within a single system – always with the benefits of using the same control platform.

KR 3 SI
A robot with a sensitive touch – the KR 3 SI (Safe Interaction) is an expert in the field of safe human-robot cooperation. With intelligent sensors, it allows safe interaction in the assembly area. ...more
KR 5 sixx R650
Fast, reliable and powerful 6-axis robot with a reach of 650 mm. This compact robot combines short cycle times and high accuracy with the dependable and user-friendly KUKA PC-based controller. ...more
KR 5 sixx R850
With a reach of 850 mm, this compact, space-saving 6-axis robot combines high speed and accuracy with a long range. And it goes without saying that it also utilizes ...more
KR 5 scara R350
The KR 5 scara R350 has a reach of 350 mm with a payload of 5 kg and a high positioning accuracy of under 0.02 mm. The robot itself only has a footprint of approx. 150 x 150 mm. ...more
KR 5 scara R550
The KR 5 scara R550 has a reach of 550 mm with a payload of 5 kg and a high positioning accuracy of under 0.02 mm. The KUKA SCARAs combine the world’s fastest and ...more
KR 10 scara R600
The fast KR 10 scara R600 has a reach of 600 mm with a payload of 10 kg and a high positioning accuracy of under 0.02 mm. This compact 4-axis robot combines short cycle times and ...more
KR 10 scara R850
The fast KR 10 scara R850 has a reach of 850 mm with a payload of 10 kg and a high positioning accuracy of under 0.02 mm. This compact 4-axis robot combines short cycle times and ...more

Brochure

Small Robots - robots for small loads with high-end KUKA technology. (PDF) 
Small Robots

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robotics Corp.
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robotics Corp.
Phone: +1 866-873-5852
Fax: +1 866-329-5852