KUKA Industrial Robots
KUKA Industrial Robots - ARC Welding Robots KUKA Industrial Robots - ARC Welding Robots
Downloads 
Contact 
USAProductsIndustrial RobotsSpecial ModelsARC Welding Robots
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
ARC Welding Robots

   

Specially adapted to arc welding, KUKA’s ARC robots offer optimized solutions at attractive prices. Having a payload capacity of 6 kg and a reach of up to 1.9 m, the robots can access even hard-to-reach weld seams with the welding equipment.

KR 5 arc
The new KUKA KR 5 arc rounds off the range of KUKA robots at the lower end. Its payload of 5 kg makes it outstandingly well-suited to standard arc welding tasks. ...more
KR 5 arc HW
KUKA Roboter presents the absolute specialist for arc welding: the KR 5 arc HW (Hollow Wrist). This new robot type offers several features that put it in a class of its own. ...more
KR 6 ARC
With the KR 6 ARC, KUKA offers an attractively-priced robot that is specially optimized for arc welding. With its payload of 6 kg, it has sufficient reserves for mounting the welding equipment on the robot. ...more
KR 16 L6 ARC
With the KR 16 L6 ARC, KUKA offers an attractively-priced robot that is specially optimized for arc welding. With its enormous reach of up to 1.9 m, it can access even the most distant weld seams. ...more

Brochure

KUKA arc welding. (PDF) 

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robotics Corp.
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robotics Corp.
Phone: +1 866-873-5852
Fax: +1 866-329-5852