|
With its cleanroom robots, KUKA offers flexible standard solutions for fields of application in which, until now, customers had little choice but to implement costly dedicated systems. The cleanroom models differ from standard KUKA robots in their specially ground and painted surfaces, which guard against the build-up of particle deposits. Modified seals prevent abrasion.
|  | KR 16 CRDue to its versatility and flexibility, the KR 16 is at home in almost every branch of industry. Now, in the form of the KR 16 CR, it is also conquering the cleanroom. ...more |  |  | |  | KR 16 L6 K-CRDue to its versatility and flexibility, the KR 16 is at home in almost every branch of industry. Now, in the form of the KR 16 L6 K-CR, it is also conquering the cleanroom. ...more |  |  | |  | KR 180-2 CRA masterful mover with a fist-shaped work envelope, the KR 180-2 CR offers a space-saving and cost-effective standard solution for the cleanroom. ...more |  |  | |  | |  |  | |  | KR 210 L150-2 CRA masterful mover with a fist-shaped work envelope, the KR 210 L150-2 CR offers a space-saving and cost-effective standard solution for the cleanroom. ...more |  |  | |  | KR 240 L180-2 CRA masterful mover with a fist-shaped work envelope, the KR 240 L180-2 CR offers a space-saving and cost-effective standard solution for the cleanroom. ...more |  |  | |  | KR 500-2 CRA masterful mover with a fist-shaped work envelope, the KR 500-2 CR offers a space-saving and cost-effective standard solution for the cleanroom. ...more |  |  |
|
 |
|