KUKA Industrial Robots
KUKA Industrial Robots - KR 16 F KUKA Industrial Robots - KR 16 F
Downloads 
Contact 
USAProductsIndustrial RobotsSpecial ModelsFoundry RobotsKR 16 F
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KR 16 F

   

KUKA robots have shown many times that they easily master the demanding combination of tasks in the glass industry. At high ambient temperatures, KUKA robots handle the hot, fragile glass parts perfectly.

Loads
Payload                        16 kg
Supplementary load       10 kg

Working envelope
Max. reach                    1610 mm
Other data and variants
Number of axes             6 
Repeatability                 <±0,08 mm
Weight                          235 kg
Mounting positions         Floor, ceiling, wall

Basic model
KUKA Robot KR 16 F
Further information
Data sheet
Specification
CAD files
Foundry-Equipment
Solutions database
Solutions with robots in the area: Foundry robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
AssemblyFasteningPlastics processing machines
Service applicationsOther applicationsForging plants
Cutting machine toolsHandling for other machines 
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robotics Corp.
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robotics Corp.
Phone: +1 866-873-5852
Fax: +1 866-329-5852